text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Column
Form
A
Main material
stainless steel
Surface finish body
bright
D=diameter
4
G=Thread
M4
L=Length
50
L1
5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Bright.
Note
Columns for mounting spring clamps / clamps 33260.

Form C has internal threads to extend the columns as desired.
Accessory
Spring clamps, stainless steel 33260.
Mounting plate 33263.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought