Lift unit pneumatic aluminium 20050-6025
- Compact design with cross roller guide
- WLL 185 N
- High fit precision between the modules via centring system
- Extremely high repeat accuracy
- Hardened, external and variable stop system
Sales unit
€1,251.87
plus sales tax
Added to your shopping cart
Designation
Lift unit
Version 1
pneumatic
Version 2
with rail guides
Main
material
aluminium
Component
material
steel
F6=piston force
at 6 bar
(N)
185
F6=withdrawal force
at 6 bar
(N)
175
A
30
A1
38
A2
38
A3
17,5
A4
14
Air consumption per cycle at 6 bar (ccm)
23,8
B
60
B1
78
Cylinder
Ø
25
D
10
D1
6,4
D2
M6
D3
M14x1
Dynamic
load rating
N
2600
E
48
H
104
H1
12
H2
12
M1
Nm
33
M2
Nm
33
M3
Nm
56
P
6
P1
16
P2
18
S1
33 + S/2 (travel)
S2
11
S3
17
Size
6
Static
load rating
N
2600
Suitable
proximitiy
switch
20915-020
Suitable plug connector
20950-010X2000
Suitable shock absorber
26310-1410012
T
2,1
T1
9
Travel
S
25
UNSPSC Code
31161537
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing high-strength aluminium.
Stop system steel.
Stop system steel.
Version
Housing anodised.
Stop system hardened and black oxidised.
Stop system hardened and black oxidised.
Note
Maintenance-free pneumatic lifting units, compact construction with cross roller guides. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
Repeat accuracy ±0.01 mm.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
Repeat accuracy ±0.01 mm.
Drawing reference
1) compressed air connections
2) counterbore for socket head screw ISO 4762-M4
2) counterbore for socket head screw ISO 4762-M4
Accessory
26300 Shock absorber.
83000-15 Proximity switch.
80150 Connector.
83000-15 Proximity switch.
80150 Connector.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.