Módulo linear pneumático alumínio 20036-6075
- With cross roller guide
- WLL 240 N
- High fit precision between the modules via centring system
- Extremely high repeat accuracy
- Hardened, external and variable stop system
Sales unit
€1,568.23
plus sales tax
Added to your shopping cart
Denominação
Módulo linear
Versão 1
pneumático
Versão 2
com guia linear de eixo
Material
do corpo
básico
alumínio
Material
dos componentes
aço
F6=Força de retração
a 6 bar
(N)
66
F6=Força do pistão
a 6 bar
(N)
76
Amortecedor adequado
26310-1410012
Capacidade
de carga
N
200
Cilindro-Ø
16
Conector adequado
20950-010X2000
Consumo de ar a cada curso duplo com 6 bar (ccm)
28
Curso
S
75
E
2 x 48
E1
35
E2
42
E3
21
L
175
M1
Nm
38,7
M2
Nm
38,7
M3
Nm
59,5
S1
70 + S/2 (curso)
S2
14
S3
16
Sensor de proximidade
adequado
20915-020
Tamanho
6
UNSPSC Code
31161535
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing high-strength aluminium.
Stop system steel.
Stop system steel.
Version
Housing anodised.
Stop system hardened and black oxidised.
Stop system hardened and black oxidised.
Note
Maintenance-free pneumatic linear modules with recirculating ball bearing guide and load capacity of max. 240 N. Control by 4/2 or 5/2 directional valve. pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The position of the stop system is variable.
Repeat accuracy ±0.01 mm.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The position of the stop system is variable.
Repeat accuracy ±0.01 mm.
Drawing reference
1) compressed air connections
2) counterbore for socket head screw ISO 4762-M6
3) screw cannot be installed by 30/75/125/175 travel
2) counterbore for socket head screw ISO 4762-M6
3) screw cannot be installed by 30/75/125/175 travel
Accessory
26300 Shock absorber.
83000-15 Proximity switch.
80150 Connector.
83000-15 Proximity switch.
80150 Connector.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.