Roller cage for guide rails plastic 21052-03010
- Length acc. to customer specifications
- Load of up to 400 N per roller
Sales unit
€24.38
plus sales tax
Added to your shopping cart
Designation
Roller cage
Version 1
for guide rails
Main
material
plastic
Component
material
tool steel
D=roller diameter
3
H=Height
7,5
N=number of rollers
10
B
1
Load
F
N/roller
100
No. of
rollers
2-200
T
(division)
5
UNSPSC Code
31171522
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Cage plastic.
Rollers tool steel 1.2842
Rollers tool steel 1.2842
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.