Nível circular olho de boi com carcaça redonda latão niquelado e altamente polido 21804-181030
- Application sectors: machine, fixture and vehicle construction, measuring technology
- Temperature range: -35°C to +55°C
Unidade de venda
€10.01
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Denominação
Nível circular olho de boi
Versão 1
com carcaça redonda
Versão 2
irradiado
Tipo de
produto
redondo
Material
do corpo
básico
latão
Superfície
Corpo básico
niquelado e altamente polido
D1=Diâmetro externo
18
D=Diâmetro externo
20
H=Altura
10
D2
12
H1
8
Sensibilidade
30'
UNSPSC Code
41111602
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Descrição
Material
Frame brass.
Bullseye level body polyamide.
Bullseye level body polyamide.
Version
Nickel-plated and high-gloss polished.
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to underside of the flange
- Bead edge with serrations for recessing
- Clear filling
- Black contrast ring
- White level base
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to underside of the flange
- Bead edge with serrations for recessing
- Clear filling
- Black contrast ring
- White level base
Temperature range
-35 °C up to +55 °C.
Assembly
- Measure the level body
- Assemble by pressing in a hole that is 0.02 mm – 0.03 mm smaller than the Ø of the level body
- A chamfer on the hole will ease pressing in
- Assemble by pressing in a hole that is 0.02 mm – 0.03 mm smaller than the Ø of the level body
- A chamfer on the hole will ease pressing in
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.