Spirit level brass black painted 21812-2571305
- Application sectors: machine, fixture and vehicle construction, measuring technology
- Temperature range: -35°C to +55°C
- Green filling
Sales unit
€37.48
plus sales tax
Added to your shopping cart
Designation
Spirit level
Form
B
Product type
oblong
Main
material
brass
Surface finish
body
painted
Main
colour
black
Component
material
glass
B=Width
12,3
H=Height
13
L=Length
57
D4
4,5
H1
1
L1
37
L2
45
Sensitivity
5'
UNSPSC Code
41111602
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Frame brass.
Tubular bubble vial glass.
Tubular bubble vial glass.
Version
Black anodised
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These tubular levels can be fastened using the two holes.
- Three sight windows
- Sensitivity in angular minutes for 2 mm bubble travel
- Green filling
These tubular levels can be fastened using the two holes.
- Three sight windows
- Sensitivity in angular minutes for 2 mm bubble travel
- Green filling
Temperature range
-35 °C up to +55 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.