text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Linear ball bearing, compact
Version 1
Closed
Main material
steel
D1=Outside diameter
28
D=internal diameter
20
L=Length
30
Dynamic load rating N
950
Static load rating N
790
UNSPSC Code
31171510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Shell, ball-bearing steel.
Cage, plastic.
Balls, steel.
Note
With seals both ends.
The linear ball bearing is secured using DIN 471 / 472 circlips.
Application
Suitable for applications where installation space is limited.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram