Guide rail L2 and L customer specific aluminium 21240-210-KUNDENSPEZ.
- Optimum support for high torques
- Extremely flat rails
- Robust and resistant to dirt
- Very good friction and wear results
- Robust and resistant to dirt
On request
Added to your shopping cart
Designation
Guide rail
Version 1
L2 and L customer specific
Version 2
double
Main
material
aluminium
L=Length
*
B
40
B1
40
D
10
D1
6,6
H
18
H1
9
H2
5,5
L
max.
4000
L1
120
L2
**
L2
max.
79,5
L2
min.
20
Size
10
Description
Material
Aluminium.
Version
Hard anodised, layer thickness 50 µm.
Hardness 500 HV
Hardness 500 HV
Note
Extremely flat rails with wide guides reaching to the edge for optimally support high torque. Robust and dirt resistant for transporting heavy loads safely and maintenance-free.
** length L2 = 20 mm and
* L = 500 mm included
L2 and L only available in full mm.
** length L2 = 20 mm and
* L = 500 mm included
L2 and L only available in full mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.