text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Plate polyacetal (POM).
Rollers polyacetal (POM) and polyamide (PA6).
Bush and pin stainless steel.
Version
Plate black.
Rollers white or blue.
Note
The plastic rollers ensure quiet operation.
The roller mechanism ensures smooth movement by narrow installation dimensions. There is no ball creep.

The carriages and guide rails were tested at 200 mm/s for 500,000 cycles over 100 mm.

The forces correspond to maximum load capacities.
The operating load corresponds to ca. 75%.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought