{"product":{"productId":"agid.36530","price":53.54,"name":"Miniature roller guide rails, width 32 mm, Dual X"},"currency":"EUR"}
Material
Stainless steel 1.4301
Version
Bright.
Show more
Show less
Description
Material
Stainless steel 1.4301
Version
Bright.
Note
Miniature roller guide rails can be screwed on from above. One or more miniature roller guide carriages 21325-11 can be mounted.
Grease is applied to the inner side of the rail.
If additional lubricating grease is required, lithium soap grease should be used.
Recommended screws: M4.
Maximum screw head height: 2.2 mm.
Maximum screw head diameter: 7.6 mm.
Grease is applied to the inner side of the rail.
If additional lubricating grease is required, lithium soap grease should be used.
Recommended screws: M4.
Maximum screw head height: 2.2 mm.
Maximum screw head diameter: 7.6 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.