Scale tape horizontal steel white painted 21886-00121013X8000
- Application sectors: machines, worktables, workbenches
Unidade de venda
€58.29
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Designation
Scale tape
Version 1
horizontal
Form
C
Product type
Scale tape
Main
material
steel
Surface finish
body
painted
Main
colour
white
B=Width
13
H=Height
0,5
L=Length
8000
N=zero point
centre
S=Scaling
both sides
Division
1 mm
Kind of fastening
self adhesive
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
Toluene
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrição
Material
Steel.
Version
Painted white.
Note
Scale tapes with mm graduations on top and bottom edge in black and consecutive centimetre numbering. Decimal numbers in red (under 1 m lengths and with centre zero black only).
The scale tapes are self-adhesive with a peel-away foil film on the back. The film must be removed before use.
The scale tapes are self-adhesive with a peel-away foil film on the back. The film must be removed before use.
Application
The scale tapes can be used where a precise measurement is required. They are used on machines, work tables and workbenches.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.