{"product":{"productId":"agid.36993","price":31.88,"name":"Sprockets, duplex, 1/2\" x 5/16\" DIN ISO 606, ready to install"},"currency":"EUR"}
Material
Steel C45.
Version
Bright.
Teeth inductively hardened ~HRC 50.
Teeth inductively hardened ~HRC 50.
Show more
Show less
Sprockets, duplex, 1/2" x 5/16" DIN ISO 606, ready to install, Form A
from
€31.88
plus sales tax
plus shipping costs
Sprockets, duplex, 1/2" x 5/16" DIN ISO 606, ready to install, Form B
from
€38.02
plus sales tax
plus shipping costs
Description
Material
Steel C45.
Version
Bright.
Teeth inductively hardened ~HRC 50.
Teeth inductively hardened ~HRC 50.
Note
Ready to install sprockets with hub on one side for DIN ISO 606 duplex roller chains. Teeth are milled and induction-hardened.
DIN 6885 / BS 4235 keyway. The keyway is aligned with the tooth tip.
With two grub screws. One thread aligned to the centre of the keyway, the other offset by 90°.
DIN 6885 / BS 4235 keyway. The keyway is aligned with the tooth tip.
With two grub screws. One thread aligned to the centre of the keyway, the other offset by 90°.