{"product":{"productId":"agid.32674","price":15.62,"name":"Toothed belts by the metre T 2,5 profile"},"currency":"EUR"}
- Preferred for drives with high flexural load
- For very small diameter pulleys
- Belts can be welded.
Description
Material
Polyurethane (PU) with steel cord reinforcement.
Note
Toothed belt with trapezoidal profile to ISO 17396. Intended especially for drives subject to high bending loads. May be used for pulleys with a very small diameter. Generally used for linear drives, low-power transmission and transport applications. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.
Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
Temperature range
From -10 °C to +80 °C
On request
Other lengths.
By T2.5 pitch, in 2.5 mm increments.
By T5 pitch, in 5 mm increments.
By T10 pitch, in 10 mm increments.
Maximum belt length 100 metres (pitch T2.5 50 metres).
By T2.5 pitch, in 2.5 mm increments.
By T5 pitch, in 5 mm increments.
By T10 pitch, in 10 mm increments.
Maximum belt length 100 metres (pitch T2.5 50 metres).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.