Beam coupling with radial clamping hub aluminium 23010-01-0600801010
- Backlash-free beam coupling with clamp hub
- High torsional stiffness, compensation of shaft misalignment with minimum restoring forces
- For shaft diameters from 3 to 35 mm
- Torque range: 3 - 190 Nm
- Installation friendly coupling type
Unidade de venda
€214.44
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Denominação
Acoplamento com pino de mola
Versão 1
com cubo de aperto radial
Material
do corpo
básico
alumínio
L=Comprimento
80
C
(ISO 4762)
M8
D1
(H7)
10
D1/D2
máx.
30
D1/D2
mín.
10
D2
(H7)
10
D4
60
Desalinhamento
máx. angular
(°)
1,5
Desalinhamento máx. do eixo
axial
(mm)
0,7
Desvio máx. do eixo
radial
(mm)
0,15
L1
25
L2
12,5
Momento de inércia
(gm²)
0,23200
Rigidez à torção
(10³ Nm/rad)
12,750
Rotação
máx
Rpm
4500
Tamanho
60
Torque de
aperto dos
parafusos Nm
27
Torque nominal
Nm
70
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6b-II
~ TSCA 6(H) conformity
yes
Descrição
Material
Aluminium.
Version
Bright.
Note
Backlash-free, torsionally stiff, flexurally elastic and maintenance-free all-metal coupling for the transmission of angularly synchronous rotary movements. The innovative slot structure enables very good axial, radial and angular flexibility with low restoring forces. Best suited for servomotors. With clamp hub for shaft fastening.
Temperature range
-50 °C to +150 °C.
Assembly
The beam couplings have a H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.
On request
Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DIN 6885 keyway.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.