Elastomer dog coupling Clamping with grub screw aluminium 23023-10-14980350606
- Play-free elastomer coupling clamp with grub screw
- For shaft diameters from 2 to 60 mm
- Torque range: 0.5 - 525 Nm
- Compensation of misalignments (axial, radial, angular)
- Axially attachment, thus very simple installation
Unidade de venda
€23.86
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Denominação
Acoplamento de garras em elastômero
Versão 1
Aperto com pino roscado
Material
do corpo
básico
alumínio
Material
dos componentes
poliuretano
Cor
dos componentes
vermelho
L=Comprimento
35
C
(ISO 4029)
1xM4
Coroa dentada
dureza
98 Shore A
D1
(H7)
6
D1/D2
máx.
16
D1/D2
mín.
6
D2
(H7)
6
D4
30
Desalinhamento
máx. angular
(°)
0,9
Desalinhamento máx. do eixo
axial
(mm)
+1 / -0,5
Desvio máx. do eixo
radial
(mm)
0,09
L1
11
L2
13
L3
5
Momento de inércia
(gm²)
0,006
Rigidez da mola
radial
(N/mm)
654
Rigidez à torção
dinâmica
(Nm/rad)
513
Rigidez à torção
estática
(Nm/rad)
171,9
Rotação
máx
Rpm
16000
Tamanho
14
Torque
máximo
Nm
25
Torque de
aperto dos
parafusos Nm
3
Torque nominal
Nm
12,5
UNSPSC Code
23153402
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrição
Material
Hub aluminium.
Coupling spider polyurethane.
Coupling spider polyurethane.
Version
Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note
Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.
The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Supplied unassembled.
The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Supplied unassembled.
Temperature range
Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly
The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.
For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with grub screws.
For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with grub screws.
On request
Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DIN 6885 keyway.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.