Metal bellows coupling with radial clamping hub aluminium 23001-3001052828
- Play-free metal bellows coupling with clamping hubs
- For shaft diameters from 10 to 70 mm
- Torque range: 18 - 500 Nm
- Lowest moment of inertia
- Ideal for servo motors and machine tools
Sales unit
€394.01
plus sales tax
Added to your shopping cart
Denominação
Acoplamento sanfonado em metal
Versão 1
com cubo de aperto radial
Material
do corpo
básico
alumínio
Material
dos componentes
aço inoxidável
L=Comprimento
105
A
40
C
(ISO 4029)
M12
D1
(H7)
28
D1/D2
máx.
em rasgo de chaveta
60
D1/D2
máx.
60
D1/D2
mín.
20
D2
(H7)
28
D4
110
Desalinhamento
máx. angular
(°)
1,5
Desalinhamento máx. do eixo
axial
(mm)
0,5
Desvio máx. do eixo
radial
(mm)
0,2
L2
13
L3
38
Momento de inércia
(gm²)
3,28
Nominal
torque
Nm
300
R
110
Rigidez da mola
axial
(N/mm)
287
Rigidez da mola
radial
(N/mm)
6300
Rotação
máx
Rpm
6000
Tamanho
300
Torque de
aperto dos
parafusos Nm
145
Torsional stiffness
(10³ Nm/rad)
502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Hub aluminium.
Bellows stainless steel.
Bellows stainless steel.
Version
Bright.
Note
Metal bellows coupling with high torsional rigidity. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.
They are primarily used when precise position and motion transmission is required, e.g. servo motors in machine tools, packaging machines, woodworking machines and in automation technology.
They are primarily used when precise position and motion transmission is required, e.g. servo motors in machine tools, packaging machines, woodworking machines and in automation technology.
Temperature range
-30 °C to +120 °C.
Assembly
The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.
The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request
Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.