text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Version 1
with preset friction
Form
A
Product type
Hinge with preset friction
Main material
stainless steel A2
A=Length
65
B=Width
85
A1
50
B1
48
D
6,3
D1
18
Kind of fastening
fastening holes
Max. torque Nm
8
S
3
Steel code
1.4310
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4310.

Version
Bright.
Note
Due to the constant and stable torque, the hinges permit door positioning in any angular orientation without the need for additional aids.
Opening angle 270°.
Accessory
Hinges, stainless steel 27877-02
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram