text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Angular hinge
Version 1
with countersink
Version 2
long
Product type
angular hinge
Main material
zinc
Surface finish body
powder coated
Main colour
black
A=Length
51
B=Width
85
A1
12
A2
36
B1
61
D
10,2
D for screw
M6
D1
6
D2
5,2
D3
9,7
H
23
H1
12
Kind of fastening
fastening holes
T1
8
T2
4
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Die-cast zinc.
Version
Galvanised, high-gloss chromed or black powder-coated.
Note
Block hinges for overlapping doors. Can be mounted left or right. Opening angle 180°. The hinges are supplied assembled.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought