text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Product type
Hinge
Main material
thermoplastic
Main colour
black
Component material
stainless steel
Steel key
1.4404
A1=Hole spacing left
12,5
A2=hole spacing right
12,5
A3=Wing length left
20
A4=Wing length right
20
A=Length
40
B=Width
40
S=Thickness
5
B1
25
D1
5,3
F1 N
3860
F2 N
2030
H
9,5
Kind of fastening
fastening holes
Opening angle
270°
UNSPSC Code
31161524
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

High-performance fibreglass reinforced thermoplastic.
Pin stainless steel 1.4305.
Pin stainless steel 1.4404.

Version
Hinge black.
Pin bright.
Note
The loading values given are non-binding reference values for the hinge without consideration of safety factors and exclude any liability. The non-binding values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory
07175 Countersunk screws with hex socket DIN EN ISO 10642.
07210 Hexagon nuts DIN 934.
07300-01 DIN 433 washer, steel or stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought