text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Product type
Hinge
Main material
stainless steel A4
A1=Hole spacing left
18
A2=hole spacing right
18
A3=Wing length left
31,5
A4=Wing length right
31,5
A=Length
63
B=Width
60
D=diameter
15,3
H=Height
16,6
B1
36
D1
M8
F1 N
9000
F2 N
1500
Kind of fastening
fastening screws
L
14,5
S
8
Steel code
1.4401
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4401.

Note
Hinges for inset doors.
The hinges can be mounted right or left.
The hinge pins welded both sides ensure that the hinges are protected against destruction.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram