Rod end with plain bearing free-cutting steel galvanised 27632-01-061
- Esfera de articulação em aço temperado para rolamento
- Mancal de deslizamento livre de manutenção
- Econômico em termos de espaço
- Versão: rosca direita e esquerda
Sales unit
10,65 €
plus sales tax
Added to your shopping cart
Designation
Rod end
Version 1
with plain bearing
Version 2
LH thread
DIN
DIN 12240-1
Main
material
free-cutting steel
Surface finish
body
galvanised
Component
material
ball-bearing steel
D1=Thread
M6
D=Fastening hole
6
L=thread length
11
A
30
B
21
B1
5
D2
10
D3
13
Dynamic
base loads
kN
3,6
H
6
H1
4,4
K
10
L1
40,5
Lagerspiel (μm)
0-32
SW
11
Static
base loads
kN
8,15
Thread type
internal thread
α
13
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing size (D) 6-12 turned steel.
From size (D) 17 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
From size (D) 17 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version
Galvanised.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 Form Series E.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.