Spring hinge spring open aluminium colourless anodised 27907-01-35900
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Self-opening
- Integrated tension springs
- Temperature range -20° C to +80 °C
Sales unit
€46.18
plus sales tax
Added to your shopping cart
Designation
Spring hinge
Version 1
spring open
Product type
spring hinge
Main
material
aluminium
Surface finish
body
anodised
Main
colour
colourless
A=Length
35
B=Width
90
A1
21
B1
30
D
3,5
D1
10
F1
N
3400
F2
N
7000
Kind of fastening
fastening holes
S
3,3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aluminium 6060 T5.
Cover plug PA 6.6.
Cover plug PA 6.6.
Version
Black anodised.
Colourless anodised.
Colourless anodised.
Note
The hinges are fitted with an integrated steel tension spring. This enables automatic opening and closing of doors and hatches.
Due to the same dimensions and appearance, the free-swinging hinges can be combined with the hinges with springs.
Opening angle 270°.
Opening spring torque:
M(0°) : 0.7 Nm / M(90°) : 0.5 Nm / M(180°) : 0.3 Nm
Fastened using DIN 7991 countersunk screws.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Due to the same dimensions and appearance, the free-swinging hinges can be combined with the hinges with springs.
Opening angle 270°.
Opening spring torque:
M(0°) : 0.7 Nm / M(90°) : 0.5 Nm / M(180°) : 0.3 Nm
Fastened using DIN 7991 countersunk screws.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range
From -20°C to +80°C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.