text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Lateral guide holder
Version 1
with palm grip
Version 2
adjustable
Form
B
Form definition
without stop
Main material
polyamide
Main colour
black
Component material
polyamide
Component colour
black
B=Width
9
D=diameter
16,5
H=Height
247
L=Length
83,5
B1
44,5
D1
48
F max. kN
3,5
H1
108
H2
71
H3
11
H4
31
H5
13
H6
31
H7
93
H8
202
H9
20
L1
39
L2
44,5
L4
64
T
14
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Holder, swivel head and palm grip thermoplastic.
Eye bolt stainless steel.
Bush brass.
Version
Holder, swivel head and palm grip black.
Eye bolt bright.
Bush nickel-plated.
Note
Lateral guide holders are the basis for the adjustable lateral guides. They are screwed to the side of the conveyor system. The lateral guide holder can be used to clamp suitable pins (connected with a clamp for lateral guides) using the palm grip. The distance between the clamp/guide and holder can be easily and variably adjusted. The swivel head enables the position of the clamp to be adjusted through 360°.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
On request
Matching spacers.
Without stop edge.
Lateral guide holder stainless steel.
Accessory
Pin 29301-10.
Pin 29302-10.
Pin 29303-10.
Double clamp 29304.
Double clamp 29304-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram