Material
Steel grade 5.8.
Version
Black oxidised.
Pin hardened and ground.
Pin hardened and ground.
Exibir mais detalhes
Exibir menos detalhes
Cam action indexing plunger with stop, Form A and C
a partir de
€14.98
+ o ICMS alemão
+ frete
Cam action indexing plunger with stop, Form B and D
a partir de
€15.12
+ o ICMS alemão
+ frete
Descrição
Material
Steel grade 5.8.
Version
Black oxidised.
Pin hardened and ground.
Pin hardened and ground.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference
Form A: grip uncoated without nut
Form C: grip powder-coated without nut
Form B: grip uncoated with nut
Form D: grip powder-coated with nut
1) stop left
2) stop right
Form C: grip powder-coated without nut
Form B: grip uncoated with nut
Form D: grip powder-coated with nut
1) stop left
2) stop right