text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Written by Martin Ahner

    

You will learn:
What are rolling and plain bearings?

How do rolling and plain bearings function and what are they use for?

What types of°rolling and plain bearings are there?

What advantages and disadvantages do rolling and plain bearings have?

    

Bearing elements - Rolling bearing and plain bearing basics

Bearing elements are central components of technical systems. They enable the guidance of moving components, absorb forces and reduce friction between components moving relative to one another. Different types of bearings are used depending on the requirements - in particular rolling or plain bearings.

Bearing elements

Lagerungselemente

    

Bearings fulfil three basic tasks:
Guidance for moving elements

Absorbing forces between components moving relative to each other

Reduction of frictional forces

Rolling bearings - functioning principle

Rolling bearings enable predominantly rolling motions with very little sliding. Rolling elements (balls or rollers) that transmit the relative movement, are located between an inner and outer ring. This principle significantly reduces friction compared to pure glide motions

Applications for rolling bearings

Walzläger bei einem Rad eines Fahrrads

Rolling bearings can perform a rolling motion with little gliding involved.°A simple example is their use on bicycle wheels

   

Wälzlager

Here you can see how the rolling bearing performs the rolling motion

What does a rolling bearing consist of?

  • Rolling elements: The rolling elements are the central elements of the bearing. They are positioned in a rolling element cage. In short, this is known as a roller cage.
  • Bearing outer race: The roller cage runs in a track in an outer ring raceway.
  • Bearing inner race: The bearing inner race supports the inner part of the roller cage. This also enables the guidance, as with the outer race.
  • Roller cage: The rolling elements are contained and separated within a cage to prevent friction caused by relative movement against one another.

   

Wälzlager Aufbau

Different types of rolling bearings

Kugellager   Nadellager   Kegelrollenlager   Tonnenlager   

There are different types of rolling bearings. The best known is probably the ball bearing. In addition to ball bearings, we differentiate between cylindrical roller bearings, needle roller bearings, tapered roller bearings and barrel bearings as standard designs.

    

Rolling bearings are categorised according to:
Type of rolling elements

Arrangement of inner and outer race

Application sector

Thrust angle (α)

° ° ° ° ° ° °°

Another influencing factor for differentiating between various rolling bearings is the thrust angle. We can also distinguish between axial bearings and radial bearings based on the thrust angle (alpha).

                  Radiallage                                         Axiallager                                            

°(Radial bearing)thrust angle°α: 0 - 45°(Axial bearing)             thrust angle°α: 45 - 90°

Druckwinkel 

    

Bearing-specific code consisting of letters and numbers

A standard helps to identify the correct rolling bearing - DIN 623. Codes for naming the bearings are standardised here. The codes are composed of the prefix, the basic character and the suffix.

Bearing-specific code°for tapered roller bearings:

°Prefix: Which individual parts of complete bearings (rings, cages) were used?

°Basic symbol: Which bearing series and bore code are involved?

°Suffix: What other information is known (seals, cage design, tolerances, etc.)?

  

The prefix provides information about the single parts and materials used. By tapered roller bearings the HR stands for a reinforced version (increased permissible load).

The basic symbol 313 08 indicates that it is a tapered roller bearing in width series 1 and diameter series 3 and has a bore code 08.

In this example the suffix describes that the tapered roller bearing has a thrust angle and raceway diameter according to DIN ISO 355.

Ventajas e inconvenientes de los apoyos de cilindros

Los apoyos de cilindros son componentes estándar que se utilizan con frecuencia. Por eso, son también económicos, tienen una gran disponibilidad y se pueden montar y cambiar con facilidad. A pesar de la baja demanda de lubricante y la fácil lubricación, tienen una prolongada vida útil. Además no requieren un régimen mínimo de específico y permiten cargas combinadas. 

Los apoyos de cilindros no requieren ningún régimen mínimo de revoluciones, pero las revoluciones tienen un límite superior para evitar el recalentamiento. Además hay que tener presente que los apoyos de cilindros pueden estimular las vibraciones en el sistema. A esto se añade que presentan una gran sensibilidad a los impactos y es muy difícil realizarlos en dimensiones muy grandes o muy pequeñas.

Cojinetes de deslizamiento – Principio de funcionamiento y aplicaciones

Los cojinetes de deslizamiento también absorben fuerzas y guían el movimiento de los cuerpos en movimiento. Este movimiento es de deslizamiento, en el que el elemento apoyado gira en el cojinete de deslizamiento.

Gleitlager bei einem 3D-Drucker

Aquí se puede ver un ejemplo del uso de cojinetes de deslizamiento en una impresora 3D. Los cojinetes de deslizamiento también se utilizan en otras guías y articulaciones y, con frecuencia, en los cigüeñales y árboles de levas de los motores de combustión.

  

Se encuentran más aplicaciones en:
Guías y articulaciones

Motores de combustión (cigüeñales y árboles de levas)

Bombas y generadores

Trenes de laminación y prensas

Turbinas de gas

   

Para que el cuerpo que se va a mover pueda deslizarse bien, entre el cojinete y el árbol apoyado se introduce un medio intermedio. ¿Sabe qué se puede utilizar aquí? 

  • El gas se utiliza como medio intermedio para separar las superficies de deslizamiento en caso de temperaturas extremadamente bajas (aplicación a temperatura extremadamente baja).
  • Cuando, durante la rotación, los cojinetes de deslizamiento hidrodinámicos tienen que proveer aceite para permitir la lubricación, se bañan en aceite.
  • Los lubricantes sólidos se emplean cuando, p. ej., el vacío, las temperaturas elevadas o las fuerzas centrífugas imposibilitan el uso de la lubricación de aceite. Con frecuencia se utiliza grafito, disulfuro de molibdeno o PFTE (Teflón).
  • Se emplea un campo magnético cuando no se debe generar ni desgaste ni suciedad (como p. ej. en las salas limpias).

Diseños y materiales de los cojinetes de deslizamiento

Según la estructura de los cojinetes de deslizamiento, distinguimos entre los divididos y los sin dividir. También pueden ser de pared gruesa o de pared delgada.Cojinete partido: Sólo se utiliza un casquillo de cojinete de deslizamiento

Cojinete sin partir: Se utilizan dos o más semicojinetes

De pared gruesa: Los cojinetes de deslizamiento de pared gruesa conservan su forma y permiten el funcionamiento incluso con poco o sin ningún ajuste a presión

: De pared delgada: Los cojinetes de deslizamiento de pared delgada dependen de una presión suficiente entre la carcasa y el cojineteIndicación: Al igual que en los apoyos de cilindros, diferenciamos entre cojinetes radiales y axiales

Cojinetes secos

Los cojinetes secos se pueden fabricar de los más diversos materiales. Cuando están formados de un solo material, se trata de un cojinete macizo; cuando son dos o más materiales compuestos, es un cojinete compuesto. Se pueden fabricar, además de diversos plásticos, aleaciones de aluminio o bronce, también de metales blancos, cerámica o carbón artificial, por ejemplo. En la selección del material deben tenerse en cuenta algunas exigencias.

   

Materiales de cojinetes de deslizamiento
Plástico

Aleaciones de aluminio

Bronce

Metales blancos

Cerámica

Carbón artificial

Naturalmente, el material deberá aportar unas buenas características de deslizamiento y de rodaje. Además, conviene que tenga una elevada estabilidad y que no se desgaste rápidamente.

   

Trockenlager

Cojinetes de deslizamiento hidrodinámicos e hidrostáticos

Además hay cojinetes de deslizamiento hidrodinámicos e hidrostáticos. En ellos se introduce una película lubricante viscosa, con lo que el árbol apoyado está totalmente separado del cojinete de deslizamiento. Este empleo se recomienda con procesos de arranque frecuentes porque así se impide la fricción gracias a la lubricación.

hydrostatische Gleitlager

Indicación: En los cojinetes de deslizamiento hidrodinámicos, la película lubricante no se genera por la rotación del árbol, sino por separado a través de una bomba conectada.

Ventajas e inconvenientes de los cojinetes de deslizamiento

Igual que los apoyos de cilindros, los cojinetes de deslizamiento son muy sencillos en su estructura y montaje. Ocupan muy poco espacio y son muy resistentes a los impactos

Ventajas:

  • Diseño sencillo
  • Ahorro de espacio
  • Resistentes a los golpes
  • Muy silenciosos
  • Adecuados para formas constructivas muy grandes

Desventajas:

  • Mayor proporción de fricción con lubricación insuficiente
  • Posible desgaste de arranque
  • Mayores requisitos de lubricación y mantenimiento en algunos casos

Resumen

Los apoyos de cilindros y los cojinetes de deslizamiento se utilizan para guiar piezas móviles. La clase de movimiento depende entonces de su estructura. Los apoyos de cilindros pueden guiar los movimientos de rodadura; en los cojinetes de deslizamiento, el árbol apoyado se desliza en torno a su eje.

Para diseñar los rodamientos o cojinetes de forma correcta, hay que conocer el esfuerzo al que van a estar expuestos y procurar una lubricación y limpieza suficientes. Los apoyos de cilindros y los cojinetes de deslizamiento se diferencian por sus ventajas e inconvenientes. Lo que tienen en común es que son baratos y sencillos en su diseño, lo que facilita su instalación.

   

Lo que ha aprendido:
Los apoyos de cilindros y los cojinetes de deslizamiento se utilizan para guiar piezas en movimiento.

Los apoyos de cilindros pueden guiar movimientos rodantes, en los cojinetes de deslizamiento, el árbol apoyado se desliza en torno a su eje.

Para diseñar los rodamientos o cojinetes de forma correcta, hay que conocer el esfuerzo al que van a estar expuestos y procurar una lubricación y limpieza suficientes.

Los apoyos de cilindros y los cojinetes de deslizamiento son económicos y de estructura sencilla. Por eso, son fáciles de montar.