text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Manufacturer article number
MHP2-MS1H-3/2G-M5
Designation
Actuation type
Additional functions
Ambient temperature
Classe de resistência à corrosão KBK
Coil characteristic value
Control type
direct
Duty cycle
Electrical connection
Exhaust function
Flow direction
Hand assist actuation
tactile
Housing material
Information about operating and control medium
KC-mark
Kind of fastening
Largura de construção
Limits ambient and media temperature
Manufacturer Article name
MHP2-MS1H-3/2G-M5
Manufacturer Item number
196123
Marca CE (ver declaração de conformidade)
Material das vedações
Material information
Max. switching frequency
Nominal width
Normal nominal flow
Operating medium
Operating pressure reversible
Oscillation strength
Permission
Permitted voltage oscillations
Pitch dimension
Pneumatic connection 1
Adapter plate
Pneumatic connection 2
M5
Pneumatic connection 3
Adapter plate
Pressão operacional
Product weight
Reset mode
Resistência ao choque
Reverse polarity protection
Safety rating
Screws material
Sealing principle
soft
Shifting time off
Shifting time on
Shifting time scatter from 1 Hz
Structural design
Temperatura do meio
Tolerance shifting time off
Tolerance shifting time on
Valve function
WA_NR
assembly position
unlimited
Überdeckung
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought