Material
Steel, stainless steel A2 and aluminium.
Exibir mais detalhes
Exibir menos detalhes
Piano hinges, steel, stainless steel or aluminium, Form A
a partir de
€10.49
+ o ICMS alemão
+ frete
Piano hinges, steel, stainless steel or aluminium, Form B
a partir de
€24.67
+ o ICMS alemão
+ frete
Descrição
Material
Steel, stainless steel A2 and aluminium.
Note
The piano hinge, or long-rod hinge offers a high-quality solution for a wide range of applications. Drilled and undrilled versions are available. Made from steel, stainless steel or aluminium, these hinges offer an excellent combination of robustness and versatility.
Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. The drilled versions facilitate installation and offer a quick fastening solution, while the undrilled versions offer maximum installation flexibility.
Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. The drilled versions facilitate installation and offer a quick fastening solution, while the undrilled versions offer maximum installation flexibility.