Chave de gancho com espiga 96650-04-030032
Sales unit
10,67 €
plus sales tax
Added to your shopping cart
Designation
Hook wrench
Version 1
with spigot
L=Length
136
D
max.
32
D
min.
30
D1
4
T
4
UNSPSC Code
31161508
for
round nut with set pin holes
DIN 1816
M14, M16
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aço especial.
Versão
Endurecida e com tratamento térmico de oxidação negra.
Indicação
Para porcas de furo cruzado DIN 1816.
Com bordas arredondadas para melhor manuseio.
Com bordas arredondadas para melhor manuseio.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.