Rede de proteção carga leve polietileno laranja 96500-007X250001
- Proteção para superfícies e mercadorias sensíveis
- Possui alta resistência contra influências externas
- Reciclável
- Reutilizável
- Adequada para o corte individual de acordo com as necessidades
Sales unit
96,67 €
plus sales tax
Added to your shopping cart
Designation
Protective net
Version 1
light loading
Main
material
polythene
Main
colour
orange
G=Weight g/m
14
L=Length
250M
Length
250 m / on the roll
Recommended
Ø
7-15 mm
UNSPSC Code
27111802
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Polietileno.
Indicação para encomenda
Fornecimento do artigo somente em rolos.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.