Indexing plunger with locking slot stainless steel not hardened 03089-13412AO84
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Easy handling
- Material: steel or stainless steel
Unidade de venda
€48.82
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Denominação
Pino de retenção
Versão 1
com ranhura de engate
Forma
C
Tipo
da forma
com ranhura de engate sem contraporca
Tipo de
produto
padrão
Material
do corpo
básico
aço inoxidável
Superfície
Corpo básico
peça não endurecida
Material
dos componentes
termoplástico
Cor
dos componentes
vermelho RAL 3020
D1=Rosca (inch)
3/4-16
D=Diâmetro do pino
12
L=Comprimento
78
Chave de aço
1.4305
Contraporca
sem contraporca
Curso
S
12
D2
33
F x 30°
2,8
Força de
mola final
F2 aprox. N
39
Força de
mola inicial
F1 aprox. N
15
L1
28
L2
14
L3
25
SW1
22
Tamanho
4
UNSPSC Code
31162800
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
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version A1:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Indexing pin hardened 1.4034 (AISI 420 equivalent).
Indexing pin not hardened 1.4305 (AISI 303 equivalent).
Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404 (AISI 316L equivalent).
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Mushroom grip black grey RAL7021 or traffic red RAL3020.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Mushroom grip black grey RAL7021 or traffic red RAL3020.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.