text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Tension lever
Form
0°
Form definition
0°
Main material
stainless steel
Surface finish body
bright
Component material
plastic
Surface finish component
polished
A=Handle length
134
T=thread depth
27
X=thread (inch)
3/4-10
D
30
D1
41
D2
32
D3
13
H
68,5
H1
7,5
H2
56,5
H4
76,5
Kind of fastening
internal thread
No. of teeth
36
Size
4
Steel code
1.4305
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
Steel parts stainless steel 1.4305 (AISI 303 equivalent).
Ball knob black plastic.

Version
Peças de aço inoxidável com superfície sem tratamento.
Botão bola polido.
Sob consulta
Roscas fêmea e versões especiais adcionais.
As medidas ”H1” e ”A” podem ser fornecidas em outros comprimentos, mediante pagamento de uma taxa adicional.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram