Clamping lever with protective cap stainless steel electropolished 06454-92A3
- A alavanca de aperto é sinônimo de confiabilidade, estabilidade e versatilidade
- Facilita prender e a fixação de componentes individuais, bem como peças completas de máquinas
- Áreas de aplicação: engenharia mecânica, tecnologia de reabilitação e médica, indústria alimentícia, farmacêutica, química, outdoor
- Superfície: com polimento eletrolítico ou jateado.
- Diferentes tamanhos da rosca e comprimentos de alças
Sales unit
30,97 €
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Version 1
with protective cap
Main
material
stainless steel
Main
colour
electropolished
Component
material
stainless steel
Surface finish
component
bright
A=Handle length
65
H3=handle height
42,5
T=thread depth
12
X=thread (inch)
5/16-18
A1
74,5
B
10
D
13,5
D1
18,5
D2
19
H
32
H1
6,5
H2
17,5
H4
45,5
No. of
teeth
10
Size
2
Thread type
internal thread
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
Handle investment cast 1.4308 (AISI 304 equivalent).
Other steel parts 1.4305 (AISI 303 equivalent).
Version
Handle electropolished.
Steel parts bright.
Steel parts bright.
On request
Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.