Five lobe grip thermoplastic black grey RAL 7021 06253-50A517
- Serve como elemento de aperto, apoio e de fixação
- Áreas de aplicação: engenharia mecânica, fabricação de ferramentas, construção de instalações, fabricação de dispositivos
- Para ajustes manuais em grupos construtivos, máquinas, agregados
- Diferentes variantes de cores
Sales unit
4,90 €
plus sales tax
Added to your shopping cart
Designation
Five lobe grip
Form
K
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
stainless steel
D1=Outside diameter
50
D=Thread (inch)
1/2-13
H=Height
34,8
T=thread depth
18
Colour
Cap
colza yellow RAL 1021
D2
22,2
D3
28,2
H1
17,8
H2
11,5
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoplastic.
Bush grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.
Version
Steel trivalent blue passivated, stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.