text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Five lobe grip
Form
K
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
D1=Outside diameter
63
D=Thread (inch)
5/8-11
H=Height
44
T=thread depth
18
Colour Cap
light grey RAL 7035
D2
28
D3
35,5
H1
22,5
H2
14,5
Thread type
internal thread
UNSPSC Code
31162800
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
Termoplástico, grafite escuro.
Bucha em aço 5.8 ou aço inoxidável 1.4305 (corresponde a AISI 303).

Versão
Aço passivado azul ou aço inoxidável com superfície sem tratamento.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram