Fixed castor without locking system polyurethane 95025-10-G5L324
- Resistência química muito elevada contra diversas substâncias agressivas
- Banda de rodagem que não deixa marcas
- Não danifica o piso e proporciona operação silenciosa
Sales unit
238,83 €
plus sales tax
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Main
material
polyurethane
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
2
D=Rollendurchmesser in Zoll
6
H=Gesamthöhe in Zoll
7 1/2
B1 in inch
3
B2 in inch
2 5/8
B3 in inch
4
D1 in inch
3/8
Kind of fastening
mounting plate
L
inch
4 1/2
L1 in inch
3 5/8
L2 in inch
3
Permissible
load
lbs
1655
R in inch
3
UNSPSC Code
31161507
Wheel
bearing
Ball bearing
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
Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version
Housing, press-formed.
Ball bearing wheel axle bearings.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Fixed castors with mounting plate.
Fixed castors with mounting plate.
Temperature range
-20 °C to +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.