Swivel castor with locking system polyurethane 95025-10-FXL252
- Very high chemical resistance to many aggressive substances
- Non-marking tread
- Gentle to the floor and quiet
Sales unit
€153.09
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
with locking system
Main
material
polyurethane
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 9/16
D=Rollendurchmesser in Zoll
4
H=Gesamthöhe in Zoll
5 1/8
A in inch
1 15/16
B1 in inch
3
B2 in inch
2 5/8
B3 in inch
4
D1 in inch
3/8
Kind of fastening
mounting plate
L
inch
4 1/2
L1 in inch
3 5/8
L2 in inch
3
Permissible
load
lbs
1765
R in inch
3 15/16
UNSPSC Code
31161506
Wheel
bearing
Ball bearing
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
Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version
Housing pressed. Swivel castor housing with 2x ball bearing in swivel head. Wheels with ball bearing.
Note
Wheel axle bolted.
Swivel castors with mounting plate.
Swivel castors with mounting plate.
Temperature range
-20 °C to +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.