Swivel castor with locking system polyurethane 95024-10-D5L202
- Very high chemical resistance to many aggressive substances
- Non-marking tread
- Break-proof wheel hub
- With plastic thread guard
Sales unit
€61.69
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
with locking system
Main
material
polyurethane
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 1/4
D=Rollendurchmesser in Zoll
3 1/8
H=Gesamthöhe in Zoll
4 3/8
A in inch
1 9/16
B1 in inch
1 3/4
B3 in inch
2 1/2
D1 in inch
5/16
Kind of fastening
mounting plate
L
inch
3 5/8
L1 in inch
3 1/16
L2 in inch
2 3/4
Permissible
load
lbs
660
R in inch
3 1/8
UNSPSC Code
31161506
Wheel
bearing
Ball bearing
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
Housing steel plate.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Note
These wheels are unbreakable. Wheel axle threaded. Wheels non-marking.
Temperature range
-20 °C to +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.