text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Manufacturer article number
ESS-80-GT-G1/4
Designation
Ambient temperature
Colour
Corrosion resistant class KBK
High balance suction cup fixation
Holding force for nominal operating pressure
Kind of fastening
Manufacturer Article name
ESS-80-GT-G1/4
Manufacturer Item number
525985
Material information
Max. tightening torque fastening thread / fixing thread
Min. workpiece radius R
Nominal operating pressure
Nominal width
Operating medium
Operating pressure
Product weight
Pull-off force at 70% vacuum
Shear force for nominal operating pressure
Shore hardness
Structural design
Stud material
Suction cups material
Suction diameter
Suction shape
Suction volumes
WA_NR
assembly position
unlimited
vacuum connection
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought