Sob consulta
Adicionado ao seu carrinho de compras
Número de artigo do fabricante
VZXA-B-TS6-25-M2-V13T-30-M-90-26-V4
Designation
Actuation type
pneumatic
Actuator dimensions
Actuator housing material
Ambient temperature
Betriebsdruck Mpa
CE certificate (see declaration of conformity)
Certified awarding point
Control function
Control of the medium
Control type
Cover material
Flow Kv
Flow direction
Flow direction-1
Instrument housing material
Kind of fastening
Line connection
Manufacturer
Article name
VZXA-B-TS6-25-M2-V13T-30-M-90-26-V4
Manufacturer
Item number
8060532
Material information
Material number actuator housing
Material number instrument housing
Max. viscosity
Medium
Medium pressure
Medium temperature
Operating medium
Operating pressure
Operating pressure [psi]
PED (Probability of failure on demand)
Permission
Piston rod material
Pneumatic connection
Position detection
Probability of Failure per Hour in [1/h].
Product weight
Reset mode
Safety Integrity Level (SIL)
Safety rating
Seals material
NBR
Seat seal material
PTFE
Spindle seal material
PTFE
Storage temperature
Structural design
Travel
UNSPSC Code
40140000
Valve function
WA_NR
assembly position
unlimited
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.