text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Manufacturer article number
VZBC-80-FF-16-22-F07-V4V4T
Designation
Actuation torque
Actuation type
Mechanical
Ball material
Based on standard
CE certificate (see declaration of conformity)
Corrosion resistant class KBK
Fitting connection
Flange drilling screen
Flow Kv
Flow direction
Hand assist actuation
None
Housing material
Inside diameter
Kind of fastening
Manufacturer Article name
VZBC-80-FF-16-22-F07-V4V4T
Manufacturer Item number
1692208
Material information
Material number ball
Material number housing
Material number shaft
1.4401
Medium
Medium temperature
Nominal pressure fitting
16
Nominal width DN
80
Product weight
Sealing principle
soft
Seals material
Shaft material
Structural design
Switching position display
Valve function
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought