text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Connecting cable
Main colour
black
L=Length
3000
Anschlussseite 1
Molex MiniFit Jr.
Anschlussseite 2
Plug Connector
Suitable for
Control unit – Push button
UNSPSC Code
26111506
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Indicação
Cabos de ligação e extensão para conectar acessórios à unidade de controle.

A versão com extremidade de cabo aberta serve para a conexão de chaves de fim de curso ou sensores específicos.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram