Bush taper stainless steel hardened, ground and bright 03089-91010
- Acessórios para pinos de retenção com pino de guia cônico para travamento
- Precisão elevada
Sales unit
15,69 €
plus sales tax
Added to your shopping cart
Designation
Bush
Version 1
taper
Main
material
stainless steel
Surface finish
body
hardened, ground and bright
D1=Thread
17
D=locking pin diameter
10
L
11,5
Size
4
UNSPSC Code
31162800
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
Steel or 1.4034 stainless steel.
Version
Steel version:
black oxidised, hardened and ground.
Stainless steel version:
bright, hardened and ground.
black oxidised, hardened and ground.
Stainless steel version:
bright, hardened and ground.
Note
Matching bush for premium indexing plungers with tapered pin 03089.
Assembly
To increase the coaxial alignment accuracy, the holes for the bush and the premium indexing plunger can be machined simultaniously.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.