text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fastening set
Version 1
for thin wall parts
Main material
steel
Surface finish body
black oxidised
D1=Thread
M12x1,5
D2=Outside diameter
17
D3=Fastening hole
14
D=diameter
13,8
L3=wall thickness
3-4
SW=key width
17
T=clamping length
3,5
L
5
L1
1,5
L2
10
Size
2
UNSPSC Code
31162800
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Product description
Fastening sets for thin-walled parts are used e.g. to secure indexing plungers to sheet metal.
Material

Steel or stainless steel 1.4305.

Version
Steel, black oxidised.
Stainless steel, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram