Ball lock pin with mushroom grip, adjustable stainless steel 03418-10-13512070
- Para uma conexão rápida e simples de peças de máquina e peças de trabalho
- Áreas de aplicação: engenharia mecânica, construção de equipamentos, fabricação de dispositivos, tecnologia de medição, ambiente doméstico
- Bloqueio seguro através do simples pressionamento e desaperto do botão
- Área do comprimento regulável de forma contínua
- Autotravante
Sales unit
€52.38
plus sales tax
Added to your shopping cart
Designation
Ball lock pin
Version 1
with mushroom grip, adjustable
Version 2
high shear strength
Main
material
stainless steel
Component
material
stainless steel
D1=Pin diameter
12
L=Length
58-70
D
35
D2
14,5
D3
26
L1
9,9
L2
39,5
L3
12
L5
67,9-79,9
Receiving
hole
H11
12
Shearing force
double shear
max.kN
144
Steel code
1.4542
ball lock pin
grip
mushroom grip, adjustable
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
Mushroom grip, locknut, adjusting nut and push button, 1.4305 stainless steel.
Pin, 1.4542 stainless steel.
Balls, 1.4125 stainless steel.
Compression spring, 1.4310 stainless steel.
Version
Bright.
Note
Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Ball lock pins with high shear strength are identified by a groove marking on the pin.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages
- Higher loading in comparison to standard ball lock pins.
- The length range is infinitely adjustable using the locknut and adjustment nut. This enables play-free positioning on the workpiece.
- The pins made from 1.4542 stainless steel are hardened, have a higher shear resistance and are extremely durable.
- The length range is infinitely adjustable using the locknut and adjustment nut. This enables play-free positioning on the workpiece.
- The pins made from 1.4542 stainless steel are hardened, have a higher shear resistance and are extremely durable.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.