Catch plate for latch stainless steel electropolished 05538-9143202
Sales unit
€1.28
plus sales tax
Added to your shopping cart
Designation
Catch plate
Version 1
for latch
Version 2
with bracket
Form
A
Main
material
stainless steel
Surface finish
body
electropolished
Steel code
1.4301
UNSPSC Code
31162800
for Art. No.
05538, 05550-05
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel 1.4301.
Version
Steel galvanised.
Stainless steel electropolished.
Stainless steel electropolished.
Accessory
Latch 05538.
Latch 05550-05.
Latch 05550-05.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.