Contra-gancho para fecho de engate aço zincada 05538-9143201
Sales unit
€0.56
plus sales tax
Added to your shopping cart
Designation
Catch plate
Version 1
for latch
Version 2
with bracket
Form
A
Main
material
steel
Surface finish
body
galvanised
UNSPSC Code
31162800
for Art. No.
05538, 05550-05
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
Description
Material
Aço ou aço inoxidável 1.4301.
Versão
Aço zincado.
Aço inoxidável polido eletroliticamente.
Aço inoxidável polido eletroliticamente.
Acessórios
Fecho de engate 05538.
Fecho de engate 05550-05.
Fecho de engate 05550-05.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.