Contra-gancho for latch aço galvanised and passivated 05525-9143111
Sales unit
0,35 €
plus sales tax
Added to your shopping cart
Designation
Catch plate
Version 1
for latch
Version 2
with draw bail
Form
A
Main
material
steel
Surface finish
body
galvanised and passivated
UNSPSC Code
31162800
for Art. No.
05525-1430701
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
Aço ou aço inoxidável 1.4301.
Versão
Zincado, passivado na cor azul.
Aço inoxidável com superfície sem tratamento.
Aço inoxidável com superfície sem tratamento.
Acessórios
Engate 05525.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.