Shaft collar with clamping lever steel black oxidised 07810-11801
- Elemento de posicionamento e de batentes reguláveis para eixos
- Dimensão de ajuste exato
- Forças de tensão muito elevadas
- Evitam danos no eixo
- A alavanca de aperto permite uma fixação sem ferramentas
Sales unit
13,05 €
plus sales tax
Added to your shopping cart
Designation
Shaft collar
Version 1
with clamping lever
Form
A
Form definition
slitted inside
Main
material
steel
Surface finish
body
black oxidised
B=Thickness
13
D1=Internal diameter
18
D2=Outside diameter
36
R
105,7
UNSPSC Code
31161708
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Insert stainless-steel.
Stainless steel bright.
Insert stainless-steel.
Note
One-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.
The shaft tolerance should lie within h11.
The shaft tolerance should lie within h11.
On request
Other dimensions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.