Linear housing unit, compact with lateral lubrication hole aluminium 21530-11-161102
- Modelo compacto
- Montagem fácil
- Baixo peso
Sales unit
59,89 €
plus sales tax
Added to your shopping cart
Designation
Linear housing unit, compact
Version 1
with lateral lubrication hole
Version 2
Closed
Main
material
aluminium
D=internal diameter
16
A
45
D1
24
D2
4,3
E1
15
E2
34
H
38
H1
19
H2
11
H3
18
L
30
M
M5
UNSPSC Code
31171511
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
Housing aluminium
Version
Bright.
Note
These ready-to-install linear housings have a compact design and consist of an extruded aluminium housing and a fitted 21511-01 linear ball bearing with seals on both sides.
Recommended shaft tolerance: h6.
Load rating according to specification of the linear ball bearing.
With M8x1 lateral lubrication hole.
Recommended shaft tolerance: h6.
Load rating according to specification of the linear ball bearing.
With M8x1 lateral lubrication hole.
Accessory
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
Fastening screws 07160 or 07161.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.