Linear ball bearing with plastic cage ball-bearing steel 21500-3012
- Vedação bilateral
- Funcionamento silencioso com excelentes propriedades de rolamento
- Capacidade de carga dinâmica de até 1600 N
Sales unit
49,60 €
plus sales tax
Added to your shopping cart
Designation
Linear ball bearing
Version 1
with plastic cage
Version 2
Open
Main
material
ball-bearing steel
Component
material
steel
D1=Outside diameter
47
D=internal diameter
30
L=Length
68 -0,3
D2
44,5
Dynamic
load rating
N
1600
E
2
G
50°
L1
52,1 -0,3
L2
1,85
Static
load rating
N
2800
UNSPSC Code
31171510
W
12,5
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
Outer jacket ball bearing steel.
Cage plastic.
Balls steel.
Cage plastic.
Balls steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seal. The linear ball bearings have a plastic cage which results in quiet and outstanding running properties. We recommend using linear ball bearing with steel cages for application temperatures over +80 °C. The bearings are secured by DIN 471/472 circlips.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Temperature range
-20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.